Vidensøgning
Download dokument () af 20
We make what matters work*

170M8508

Eaton Bussmann series high speed square body fuse, HS 800A 1000V 3GKN/75 AR UR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8508
EAN
5027590465137
UPC
051712603836
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
915 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V
Interrupt rating
150 kAIC
Class
Class aR
Clearing (I2T)
1050000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.