Vidensøgning
Download dokument () af 20
We make what matters work*

170M8538

Eaton Bussmann series 170M high speed fuse, FUSE, Square body, 700A 1000V 3FKE/115 AR UR, 125 Watt, Interruption Rating 125 kA

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8538
UPC
051712603966
Product Length/Depth
91 mm
Product Height
158 mm
Product Width
74 mm
Product Weight
1600 g
Compliances
CCC Marked
CE
Certifications
IEC60269
UL Recognized

Elektriske data

Amperage Rating
700 A
Interrupt rating
125 kA
Voltage rating
1000 Vac
Watt losses
125 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.