Vidensøgning
Download dokument () af 20
We make what matters work*

170M8543

Eaton Bussmann series high speed square body fuse, 1250A hs 1000V 3FKE/115 AR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8543
EAN
5704057039475
UPC
051712604017
Product Length/Depth
41.79824 mm
Product Height
53.0098 mm
Product Width
137.9982 mm
Product Weight
746.4309952 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1250 A
Class
Class aR
Clearing (I2T)
3400000 at 1000 V
Interrupt rating
150 kAIC
Pre arc (I2T)
575000
Voltage rating
1000 V
Watt losses
175 W

Product specifications

Application
DC common bus, DC drives, power converters/rectifiers, reduced voltage starters
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fuse type
US Style
FKE/115 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.