Vidensøgning
Download dokument () af 20
We make what matters work*

170M8615

Fuse-link, high speed, 350 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8615
UPC
051712604185
Product Length/Depth
88.8 mm
Product Height
109.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Elektriske data

Amperage Rating
350 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V
Watt losses
95 W

Produktspecifikationer

Fuse indicator
With Indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.