Vidensøgning
Download dokument () af 20
We make what matters work*

170M8625
Modelkode: FUSE 1100A 1000V 3KN/110 AR UR

Fuse-link, high speed, 1100 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8625
EAN
5027590287326
UPC
051712604284
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1337 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 1100A 1000V 3KN/110 AR UR

Elektriske data

Amperage Rating
1100 A
Class
Class aR
Interrupt rating
125 kAIC
Voltage rating
1000 V (IEC)
Watt losses
155 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.