Vidensøgning
Download dokument () af 20
We make what matters work*

170M8627

Eaton Bussmann series high speed square body fuse-link, 1400 A, AC 900 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8627
EAN
5027590624138
UPC
051712604307
Product Length/Depth
92 mm
Product Height
139 mm
Product Width
74 mm
Product Weight
705.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
1400 A
Class
Class aR
Voltage rating
900 V

Produktspecifikationer

Fuse indicator
Other
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.