Vidensøgning
Download dokument () af 20
We make what matters work*

170M8629
Modelkode: FUSE 315A 1000V 3TN/110 AR UR

Fuse-link, high speed, 315 A, AC 1000 V, DIN 3, 74 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8629
EAN
5027590317177
UPC
051712604314
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1793 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 315A 1000V 3TN/110 AR UR

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.