Vidensøgning
Download dokument () af 20
We make what matters work*

170M8643

Fuse-link, high speed, 450 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8643
EAN
5996516022689
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1515 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
Protection of power rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.