Vidensøgning
Download dokument () af 20
We make what matters work*

170M8647

Fuse-link, high speed, 800 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8647
EAN
5996516022719
UPC
051712309905
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1561 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Electrical data

Amperage Rating
800 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1000 V
Watt losses
135 W

Product specifications

Application
Protection of power rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
DIN 43620
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.