Vidensøgning
Download dokument () af 20
We make what matters work*

170M8692

Fuse-link, high speed, 2520 A, AC 3000 V, 4 x size 3, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8692
EAN
5027590310673
Product Length/Depth
27.6 mm
Product Height
9.8 mm
Product Width
18 mm
Product Weight
1 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2520 A
Voltage rating
3000 V
Class
Class aR

Product specifications

Application
Protection of power rectifiers
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.