Vidensøgning
Download dokument () af 20
We make what matters work*

170T7020

Eaton Bussmann series Fuse-link, high speed, 2000 A, AC 600 V, size 3, 74 x 74 x 140 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T7020
EAN
5027590334068
UPC
051712805162
Product Length/Depth
41.798 mm
Product Height
53.01 mm
Product Width
137.998 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
2000 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
600 V
Watt losses
230 W

Produktspecifikationer

Application
Protection of power rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.