Vidensøgning
Download dokument () af 20
We make what matters work*

170T7027

Fuse-link, high speed, 1800 A, AC 660 V, size 3, 70 x 90 x 147 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T7027
EAN
5996516022788
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1800 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
660 V
Watt losses
190 W

Product specifications

Application
Protection of power rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.