Vidensøgning
Download dokument () af 20
We make what matters work*

170T8142

Fuse-link, high speed, 3000 A, AC 500 V, 200 kA, size 4, 120 x 105 x 64 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T8142
EAN
5996516022795
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
3000 A
Voltage rating
500 V
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
BKN/60 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.