Vidensøgning
Download dokument () af 20
We make what matters work*

170T8200

Fuse-link, high speed, 1800 A, AC 380 V, 200 kA, size 4, 146 x 105 x 61 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T8200
EAN
5996516022825
Product Length/Depth
220 mm
Product Height
120 mm
Product Width
167 mm
Product Weight
5153 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1800 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
380 V
Watt losses
190 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.