Download dokument () af 20
We make what matters work*

1712DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 1-1/2"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1712DC
UPC
784564003485
Product Length/Depth
2.08 in
Product Height
2.11 in
Product Width
2.11 in
Product Weight
0.31 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
1-1/2"
Style
Squeeze

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.