Download dokument () af 20
We make what matters work*
Udgået

171631
Modelkode: EME3PMMCT5

EME3PMMCT5. Multi-/power meter, 49-51 Hz, 5 A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
171631
EAN
4015081679911
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
108 mm
Product Weight
0.289 kg
Compliances
CE Marked
RoHS conform
Model Code
EME3PMMCT5

Produktspecifikationer

Indicator type
Digital
Accuracy class
A
Current (lmax) - max
6 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
6 A
Nominal voltage Un (L-L) - max
480 V
Nominal voltage Un (L-L) - min
480 V
Number of positions total (counter)
8
Tariff control
External
Tariff type
Two-tariff
Model
Measurement transformer
Degree of protection
IP20
Nominal voltage Un (N-L) - max
300 V
Nominal voltage Un (N-L) - min
300 V
Width in number of modular spacings
4
Mounting method
DRA (DIN-rail adapter)
Energy type
Effective power and blind power
Meter type
Electronic
Interface type
Other
Pole type
Four conductor
Suitable for
Purchase/supply
Pulse output
Electrical
Pulse rate - max
0 Imp/kWh (kvarh)
Pulse rate - min
0 Imp/kWh (kvarh)
Pulse type
S0

Eksportér produktspecifikation