Vidensøgning
Download dokument () af 20
We make what matters work*

171661
Modelkode: XME3808M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=950x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171661
EAN
4015081680122
Product Length/Depth
8 mm
Product Height
947 mm
Product Width
689 mm
Product Weight
10.547 kg
Compliances
RoHS conform
Model Code
XME3808M

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation