Vidensøgning
Download dokument () af 20
We make what matters work*

171681
Modelkode: XSDBSC0806

Eaton xEnergy Main Door, section wide, Box Solution, for HxW=800x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171681
EAN
4015081680290
Product Length/Depth
22 mm
Product Height
790 mm
Product Width
592 mm
Product Weight
15.8 kg
Compliances
RoHS conform
Model Code
XSDBSC0806

Leveringsprogram

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP55
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation