Vidensøgning
Download dokument () af 20
We make what matters work*

171701
Modelkode: XMIX40W08D-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, withdrawable unit, W=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171701
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
800 mm
Product Weight
17 kg
Compliances
RoHS conform
Model Code
XMIX40W08D-SOND-RAL*

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation