Vidensøgning
Download dokument () af 20
We make what matters work*

171702
Modelkode: XMIX40W10D-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, withdrawable unit, W=1000mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171702
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
1000 mm
Product Weight
20.8 kg
Compliances
RoHS conform
Model Code
XMIX40W10D-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation