Vidensøgning
Download dokument () af 20
We make what matters work*

171705
Modelkode: XSDMC04508-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Door to switchgear area

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171705
Product Length/Depth
22 mm
Product Height
440 mm
Product Width
792 mm
Product Weight
7.6 kg
Compliances
RoHS conform
Model Code
XSDMC04508-SOND-RAL*

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Other
Model
Stop door

Technical data - mechanical

Degree of protection
IP55
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation