Vidensøgning
Download dokument () af 20
We make what matters work*

171706
Modelkode: XSDC01506-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plug In cover, closed, HxW=150x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171706
Product Length/Depth
22 mm
Product Height
140 mm
Product Width
567 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Model Code
XSDC01506-SOND-RAL*

Additional information

RAL-number
0

Delivery program

Color
Other
Model
Blind plate

Technical Data - Mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation