Vidensøgning
Download dokument () af 20
We make what matters work*

171730
Modelkode: XME2008M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=500x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171730
EAN
4015081680481
Product Length/Depth
8 mm
Product Height
497 mm
Product Width
689 mm
Product Weight
5.865 kg
Compliances
RoHS conform
Model Code
XME2008M

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation