Vidensøgning
Download dokument () af 20
We make what matters work*

171733
Modelkode: XME4808M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=1200x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171733
EAN
4015081680511
Product Length/Depth
8 mm
Product Height
1197 mm
Product Width
689 mm
Product Weight
14.125 kg
Compliances
RoHS conform
Model Code
XME4808M

Technical data - mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation