Vidensøgning
Download dokument () af 20
We make what matters work*

171735
Modelkode: XPIX40CC06

Eaton xEnergy Main LV systems LV switchgear. Arc-free separation for Incomer Sections IZMX40, section depth 600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171735
EAN
4015081680535
Product Length/Depth
1000 mm
Product Height
500 mm
Product Width
210 mm
Product Weight
10.5 kg
Compliances
RoHS conform
Model Code
XPIX40CC06

Technical Data - Mechanical

Surface protection
Primed
Material
Plastic

Additional information

Features
Arc-proof

Eksportér produktspecifikation