Vidensøgning
Download dokument () af 20
We make what matters work*

171736
Modelkode: XPIX40CC08

Eaton xEnergy Main LV systems LV switchgear. Arc-free separation for Incomer Sections IZMX40, section depth 800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171736
EAN
4015081680542
Product Length/Depth
1000 mm
Product Height
500 mm
Product Width
210 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
XPIX40CC08

Yderligere oplysninger

Features
Arc-proof

Technical data - mechanical

Material
Plastic
Surface protection
Primed

Eksportér produktspecifikation