Download dokument () af 20
We make what matters work*

171752
Modelkode: DS7-340SX135N0-L

Eaton DS7 Soft starter, 135 A, 200 - 480 V AC, 24 V AC/DC, Frame size FS4, Ambient temperature Operation -40 - +40 °C

General specifications

Product Name
Eaton DS7 Soft starter
Catalog Number
171752
EAN
4015081680764
Product Length/Depth
178 mm
Product Height
215 mm
Product Width
105 mm
Product Weight
3.79 kg
Certifications
IEC/EN 60947-4-2
GB 14048.6
UL 508
UkrSEPRO
C-Tick
UL File No.: E251034
CSA Class No.: 321106
UL
CE
CSA22.2-14
CSA-C22.2 No 0-M91
CSA File No.: 2511305
CSA-C22.2 No 14-05
CSA
Model Code
DS7-340SX135N0-L

Produktspecifikationer

Type
Soft starter for three-phase loads
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Internal bypass
Internal bypass contacts
Pollution degree
2
Class
Other
Climatic proofing
Cold to EN 60068-2-1
Damp heat, constant, to IEC 60068-2-3
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Frame size
FS4
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
100 HP
Equipment heat dissipation, current-dependent Pvid
24 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
480 V
Mains voltage - min
200 V
Output voltage
250 V AC (relay outputs)
Number of outputs
2 Relay Outputs (TOR, Ready)
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
PZ2, 1 x 6 mm, Terminal screw, Standard screwdriver
Voltage type
AC/DC
Rated operational voltage (Ue) - min
230 V
Rated power three-phase motor, inline, at 230 V
30 kW
Rated power three-phase motor, inline, at 400 V
75 kW
Static heat dissipation, non-current-dependent Pvs
24 W
Voltage rating - max
480 V
Application
  • 1-phase motors: No
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Mounting position
Vertical
Drop-out voltage
0 - 3 V, DC operated
AC operated: 0 - 3 V, AC operated
Overvoltage category
II
Degree of protection
NEMA 1
IP20
Current consumption
0,6 A/50 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
1.6 mA, Control circuit, Digital inputs, External 24 V
50 mA, Control circuit, Regulator supply
Functions
Soft start function
Suppression of DC components for motors
Potential isolation between power and control sections
Min. ramp time 1 s - fast switching (semiconductor contactor)
Single direction
Suppression of closing transients
Delay time
0 - 30 s, Soft start function, Ramp times
Overload cycle
AC-53a: 3 - 5: 75 - 10
Drop-out time
350 ms, Control circuit, Digital Inputs, DC operated
Pick-up voltage
17.3 - 27 V AC
17.3 - 27 V DC
Radio interference class
Class B (EN 55011)
Pick-up time
250 ms at DC
250 ms at AC
Rated control voltage (Uc)
24 V DC (-15 %/+10 %)
24 V AC
24 V DC
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (6 - 25) mm², Main cables
2 x (0.5 - 1.0) mm², Control circuit cables
1 x (25 - 70) mm², Main cables
Terminal capacity (copper band)
2 x 9 x 0.8 mm, Main cables
10 x 16 x 0.8 mm, Main cables
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-11
1 A
Rated operational current (Ie) at AC-53
135 A
Rated operational current for specified heat dissipation (In)
135 A
Rated operational power at 220/230 V, 50 Hz
30 kW
Rated operational power at 400 V, 50 Hz
75 kW
Rated operational voltage (Ue) - max
480 V
Vibration resistance
2M2 to EN 60721-3-2
Ramp/run-up time
30 s
Shock resistance
8 g, 11 ms, Mechanical
Suitable for
Branch circuits, (UL/CSA)
Tightening torque
9 Nm (> 10 mm²)
0.4 Nm, Screw terminals, Control circuit cables
6 Nm (≤ 10 mm²)
Short-circuit protection rating
NZMN2-M160, Type “1” coordination, Main conducting paths
3 x 170M4010, Type „2“ coordination (additional with the fuses for coordination type „1“), Main conducting paths
Start voltage
Min. 30 %, Soft start function, Start voltage = turn-off voltage
Max. 100 %, Soft start function, Start voltage = turn-off voltage
Terminal capacity (flexible with ferrule)
2 x (0.5 - 0.75) mm², Control circuit cables
1 x (0.5 - 1.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (0.5 - 2.5) mm², Control circuit cables
2 x (0.5 - 1.0) mm², Control circuit cables
1 x (4 - 185) mm², Main cables
2 x (4 - 70) mm², Main cables
Terminal capacity (solid/stranded AWG)
1 x (21 - 14), Control circuit cables
2 x (21 - 18), Control circuit cables
1 x (12 - 350 kcmil), Main cables
2 x (12 - 00), Main cables

Eksportér produktspecifikation