Download dokument () af 20
We make what matters work*

171838
Modelkode: I-48-4-DHS

I-48-4-DHS. I-Box 3-row (depth=110mm) with steel door

Generelle specifikationer

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
171838
EAN
4015081683697
Product Length/Depth
165 mm
Product Height
500 mm
Product Width
395 mm
Product Weight
6.1 kg
Compliances
RoHS conform
Model Code
I-48-4-DHS

Produktspecifikationer

Features
EMC-version
Earthing terminal block
Enclosure material
Steel
Built-in height
457 mm
Built-in width
352 mm
Built-in depth
165 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
16
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
Flush mounted (plaster)
Internal depth
110 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.