Download dokument () af 20
We make what matters work*

171846
Modelkode: MP-48-4

MP-48-4. I-Box mounting plate 3-row (depth=110mm)

Generelle specifikationer

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
171846
EAN
4015081683765
Product Length/Depth
55 mm
Product Height
425 mm
Product Width
280 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
MP-48-4

Produktspecifikationer

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation