Download dokument () af 20
We make what matters work*

171848
Modelkode: I-48-3-MP-PATCH-DHS+DHP

I-48-3-MP-PATCH-DHS+DHP. I-Box 3-row (depth=85mm) + patching area 3-row

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
171848
EAN
4015081683789
Product Length/Depth
995 mm
Product Height
130 mm
Product Width
390 mm
Product Weight
10.5 kg
Compliances
RoHS conform
Model Code
I-48-3-MP-PATCH-DHS+DHP

Produktspecifikationer

Features
EMC-version
Earthing terminal block
Signal passing door
Enclosure material
Steel
Built-in height
916 mm
Built-in width
352 mm
Built-in depth
995 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
16
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
Flush mounted (plaster)
Internal depth
85 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.