Vidensøgning
Download dokument () af 20
We make what matters work*

171890
Modelkode: EMT62-DB

Eaton Moeller® series EMT6 Thermistor overload relays for machine protection, 2 N/O, 24 - 240 V 50 - 400 Hz, 24 - 240 V DC, with reclosing lockout, with 2 sensor circuits

Generelle specifikationer

Product Name
Eaton Moeller® series EMT6 Thermistor overload relay
Catalog Number
171890
EAN
4015081685158
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.153 kg
Certifications
CE
IEC/EN 60947-8
CSA
CSA Class No.: 3211-03
IEC/EN 61000-4-2
EN 55011
UL Category Control No.: NKCR
CSA File No.: 12528
IEC/EN 60947
VDE 0660
IEC/EN 61000-4-3
UL
UL File No.: E29184
CSA-C22.2 No. 14
UL 508
Model Code
EMT62-DB

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-45 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2

Designverifikation

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W

Elektrisk nominel værdi

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Pick-up voltage
0.85 - 1.1 V x Uₑ
Power consumption
2 W at DC
3.5 VA at AC
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
240 V
Rated operational current (Ie)
1 A at AC-15, 380 V 400 V 415 V (NO)
3 A at AC-15, 220 V 230 V 240 V (NO)
3 A at AC-15, 220 V 230 V 240 V
3 A at AC-14, 400 V (NC)
3 A at AC-14, 380 V 400 V 415 V (NO)
Rated operational voltage (Ue) - max
240 V
Reset resistance
1600 Ω
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Trip resistance
3600 Ω
Voltage rating - max
600 V

Elektromagnetisk kompatibilitet

Air discharge
8 kV
Burst impulse
2 kV, Supply cable
1 kV, Signal cable
According to IEC/EN 61000-4-4
Contact discharge
6 kV, Electrostatic discharge (ESD)
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Surge rating
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
4 kV, asymmetrical, power pulses (Surge), EMC
2 kV, symmetrical, power pulses (Surge), EMC

Features & functions

Electric connection type
Screw connection
Fitted with:
2 sensor circuits
Functions
Manual or remote resetting
Test function via separate button
External reset possible
Manual reset
Notifications of mains and faults via LED display

Generelle oplysninger

Degree of protection
IP20
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMT6 thermistor overload relay for machine protection
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
250 V AC, Between the contacts, According to EN 61140
250 V AC, Between the contacts and power supply, According to EN 61140
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
AC/DC

Terminalkapaciteter

Screw size
M3.5, Terminal screw
Screwdriver size
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Terminal capacity
2 x (0.5 - 1.5) mm², solid
1 x (0.5 - 2.5) mm², flexible with ferrule
1 x (0.5 - 2.5) mm², solid
20 - 14 AWG, solid or stranded
2 x (0.5 - 1.5) mm², flexible with ferrule
Tightening torque
1.2 Nm, Screw terminals

Eksportér produktspecifikation