Vidensøgning
Download dokument () af 20
We make what matters work*

172179
Modelkode: XPFCBA12

Eaton xEnergy Main LV systems LV switchgear. Arc-fault protected main busbar cover over the total section width, W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172179
EAN
4015081687398
Product Length/Depth
1175 mm
Product Height
22 mm
Product Width
525 mm
Product Weight
13.9 kg
Compliances
RoHS conform
Model Code
XPFCBA12

Additional information

RAL-number
0
Suitable for
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
1175 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Untreated

Eksportér produktspecifikation