Vidensøgning
Download dokument () af 20
We make what matters work*

172205
Modelkode: XMW0606SS

Eaton xEnergy Main LV systems LV switchgear. XW Expansion set for Softstarter H=150mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172205
EAN
4015081687619
Product Length/Depth
7.5 mm
Product Height
125 mm
Product Width
35 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
XMW0606SS

Additional information

RAL-number
0

Delivery program

Color
Stainless steel
Model
Profile rail

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation