Vidensøgning
Download dokument () af 20
We make what matters work*

172513
Modelkode: XTSZFBS-W1000

Eaton xEnergy Main LV systems LV switchgear. Base frame, floor frame, W=1000mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172513
EAN
4015081690602
Product Length/Depth
776 mm
Product Height
120 mm
Product Width
1001 mm
Product Weight
8.815 kg
Compliances
RoHS conform
Model Code
XTSZFBS-W1000

Additional information

Features
Mounting plate depth-adjustable
Connectable
RAL-number
7035

Delivery program

Color
Gray
Model
Base stabilization profile

Technical data - mechanical

Impact strength
IK10
Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation