Vidensøgning
Download dokument () af 20
We make what matters work*

172516
Modelkode: XTSZFBS-W1350

Eaton xEnergy Main LV systems LV switchgear. Base frame, floor frame, W=1350mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172516
EAN
4015081690633
Product Length/Depth
776 mm
Product Height
120 mm
Product Width
1351 mm
Product Weight
10.484 kg
Compliances
RoHS conform
Model Code
XTSZFBS-W1350

Yderligere oplysninger

Features
Connectable
Mounting plate depth-adjustable
RAL-number
7035

Leveringsprogram

Color
Gray
Model
Base stabilization profile

Technical data - mechanical

Impact strength
IK10
Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Eksportér produktspecifikation