Vidensøgning
Download dokument () af 20
We make what matters work*

172527
Modelkode: XTSZSA

Eaton xEnergy Main LV systems LV switchgear. Sidewall, W=800mm, with top corner piece, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172527
EAN
4015081690282
Product Length/Depth
682 mm
Product Height
1715.5 mm
Product Width
106.5 mm
Product Weight
16.6 kg
Compliances
RoHS conform
Model Code
XTSZSA

Additional information

RAL-number
7035
Suitable for
Side panel use

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
107 mm
Surface finishing
Powder coating

Eksportér produktspecifikation