Vidensøgning
Download dokument () af 20
We make what matters work*

172670
Modelkode: XTPWCUB-H75

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for drawer compartment/cable compartment, box, H=75mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172670
EAN
4015081692262
Product Length/Depth
80 mm
Product Height
250 mm
Product Width
200 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XTPWCUB-H75

Additional information

Fitted with:
Cable entry
RAL-number
0
Suitable for
Internal separation form 4a
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
200 mm
Surface finishing
Galvanized

Eksportér produktspecifikation