Vidensøgning
Download dokument () af 20
We make what matters work*

172676
Modelkode: XTPWDUS80

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for dropper busbar/stainless steel 80kA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172676
EAN
4015081692316
Product Length/Depth
80 mm
Product Height
1435 mm
Product Width
350 mm
Product Weight
9.5 kg
Compliances
RoHS conform
Model Code
XTPWDUS80

Additional information

RAL-number
0
Suitable for
Internal separation form 4a
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical data - mechanical

Construction type
Assembly kit
Material
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
350 mm
Surface finishing
Untreated

Eksportér produktspecifikation