Vidensøgning
Download dokument () af 20
We make what matters work*

172683
Modelkode: XTPZBAVC-H250W1000

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172683
EAN
4015081692378
Product Length/Depth
172 mm
Product Height
225 mm
Product Width
920 mm
Product Weight
5.068 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H250W1000

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Gray
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation