Vidensøgning
Download dokument () af 20
We make what matters work*

172693
Modelkode: XTSZDPA5

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for door, 5 columns, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172693
EAN
4015081692453
Product Length/Depth
18.8 mm
Product Height
372.2 mm
Product Width
581.1 mm
Product Weight
1.122 kg
Compliances
RoHS conform
Model Code
XTSZDPA5

Delivery program

Model
Other

Technical Data - Mechanical

Material
Metal

Eksportér produktspecifikation