Vidensøgning
Download dokument () af 20
We make what matters work*

172696
Modelkode: XTSZRPA4

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for rear walls, 4 columns, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172696
EAN
4015081692484
Product Length/Depth
19.5 mm
Product Height
844.7 mm
Product Width
449.6 mm
Product Weight
2.68 kg
Compliances
RoHS conform
Model Code
XTSZRPA4

Yderligere oplysninger

RAL-number
7035
Suitable for
Rear panel use

Leveringsprogram

Color
Gray

Technical data - mechanical

Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
449.6 mm
Surface finishing
Powder coating

Eksportér produktspecifikation