Vidensøgning
Download dokument () af 20
We make what matters work*

172710
Modelkode: XTSZPTAC-W1100

Eaton xEnergy Main LV systems LV switchgear. Top plate for OpenFrame, closed, W=1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172710
EAN
4015081692118
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
807 mm
Product Weight
5.978 kg
Compliances
RoHS conform
Model Code
XTSZPTAC-W1100

Additional information

RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1100 mm
Surface finishing
Powder coating

Eksportér produktspecifikation