Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

172726
Modelkode: XTSZPTAPA-W600

XTSZPTAPA-W600. Grid / metal braiding IP4X for top plate, ventilated W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172726
EAN
4015081692736
Product Length/Depth
586.2 mm
Product Height
8.6 mm
Product Width
258 mm
Product Weight
0.772 kg
Compliances
RoHS conform
CE Marked
Model Code
XTSZPTAPA-W600

Yderligere oplysninger

Fitted with:
De-aeration
RAL-number
0
Suitable for
Roof planking

Leveringsprogram

Color
Stainless steel

Technical data - mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation