Vidensøgning
Download dokument () af 20
We make what matters work*
Vil udgå

172727
Modelkode: XTSZPTAPA-W800

XTSZPTAPA-W800. Grid / metal braiding IP4X for top plate, ventilated W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172727
EAN
4015081692149
Product Length/Depth
586.2 mm
Product Height
8.6 mm
Product Width
458 mm
Product Weight
1.253 kg
Compliances
RoHS conform
CE Marked
Model Code
XTSZPTAPA-W800

Additional information

Fitted with:
De-aeration
RAL-number
0
Suitable for
Roof planking

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Surface finishing
Galvanized

Eksportér produktspecifikation