Vidensøgning
Download dokument () af 20
We make what matters work*

172728
Modelkode: XTSZPTCC

Eaton xEnergy Main LV systems LV switchgear. Connection top plate, closed, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172728
EAN
4015081692743
Product Length/Depth
682 mm
Product Height
17.5 mm
Product Width
208 mm
Product Weight
1.729 kg
Compliances
RoHS conform
Model Code
XTSZPTCC

Additional information

RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation