Vidensøgning
Download dokument () af 20
We make what matters work*

172729
Modelkode: XTSZPTCV

Eaton xEnergy Main LV systems LV switchgear. Connection top plate, ventilated, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172729
EAN
4015081692750
Product Length/Depth
682 mm
Product Height
78 mm
Product Width
208 mm
Product Weight
5.787 kg
Compliances
RoHS conform
Model Code
XTSZPTCV

Additional information

Fitted with:
De-aeration
RAL-number
7035
Suitable for
Roof planking
Bottom planking

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Suitable for enclosure building length/depth
700 mm
Surface finishing
Powder coating

Eksportér produktspecifikation