Download dokument () af 20
We make what matters work*

172759
Modelkode: EPAW-TS15

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface mounting angle for mounting rail

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
172759
EAN
4015081693481
Product Length/Depth
31.5 mm
Product Height
60 mm
Product Width
14 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
EPAW-TS15

Produktspecifikationer

Color
Other
RAL-number
0
Material
Metal
Model
Mounting kit

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.