Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

172892
Modelkode: PSG120E24RM

Eaton PSG Power supply unit, Single-phase, 85 - 264 V AC / 24 V DC, 5 A

General specifications

Product Name
Eaton PSG power supply unit
Catalog Number
172892
EAN
4015081694808
Product Length/Depth
123 mm
Product Height
121 mm
Product Width
50 mm
Product Weight
0.72 kg
Certifications
2014/35/EU
Class2: UL1310 and CSA-C22.2 No. 223
Electrical equipment of machines: IEC60204-1 (Overvoltage category III)
ITE: EN 55022, EN 61000-3-2, EN 61000-3-3, EN 55024
Protection against electric shock: DIN 57100-410
SELV (EN 60950)
PELV (EN 60204)
RoHS
IEC/EN 61204-3
Mains harmonics limitation: EN 601000-3-2
2014/30/EU
Electrical Safety (of IT equipment) : SIQ to EN60950-1, UL/c-UL recognized to UL 60950-1, CSA-C22.2 No. 60950-1, CB scheme to IEC 60950-1
EN 50178/IEC 62103
EN 55011
UL 508
IEC Rated
CSA Std. C22.2
EN Listed
EAC
Model Code
PSG120E24RM

Omgivelsesforhold, mekaniske

Shock resistance
30 g (300 m/s²) in all directions, Mechanical, According to IEC/EN 60068-2-27
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)

Klimatiske miljøforhold

Ambient operating temperature - max
80 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - min
-25 °C
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
14.8 W

Features & functions

Electric connection type
Screw connection
Enclosure material
Aluminum
Features
Output voltage stabilized
Mains overvoltage protection (against internal overvoltage)
Stabilized
Short-circuit-proof
Modular version
Fitted with:
Not accessible internal input fuse (T4 AH/250 V) for device protection
Functions
Transient overvoltage protection (varistor)
Secondary voltage adjustable
Number of phases
1
Tripping characteristic
B

Generelle oplysninger

Connection type
Screw terminal, pluggable
Degree of Protection
NEMA 1
IP20
Environmental class
3K3 (Climatic class, according to EN 60721)
LED indicator
Status indication of "DC OK": Green LED
Mounting Method
Rail mounting possible
Pollution degree
2
Product category
Power supply
Rated operational current (Ie)
Max. 2.2 A at 115 V AC
Max. 1.1 A at 230 V AC
Power consumption
253 VA

Indgangskarakteristikker

Input voltage at AC 50 Hz - max
264 V
Input voltage at AC 50 Hz - min
85 V
Input voltage at DC - max
375 V
Input voltage at DC - min
120 V
Inrush current
< 35 A at 115 V AC (Inrush current limitation I²t (+25 °C))
< 35 A at 230 V AC (Inrush current limitation I²t (+25 °C))
Leakage current at ground IPE - max
< 1 mA (at 240 V AC)
Mains failure bridging
> 20 ms (at 115 V AC)
> 125 ms (at 230 V AC)
Ramp/run-up time
< 1000 ms
Short-term interruption
100% voltage dip, 1 cycle (20 ms at 50 Hz), automatic start, Input characteristics
Supply frequency
50/60 Hz, Input, Rated value
47 Hz, Input, min. Range
63 Hz, Input, max. Range
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at AC, 50 Hz - min
85 VAC
Supply voltage at DC - max
0 VDC
Supply voltage at DC - min
0 VDC

Udgangskarakteristika

Capacitive load
10000 µF max. Capacitive load starting, Output characteristics
Efficiency
> 89 % (115 V AC)
> 90 % (230 V AC)
Output
Parallel switching for redundancy, with O ring diode (PSG480R24RM/PSG960R24RM)
Output current at AC, 50 Hz - max
5 A
Output voltage
24 V
Output voltage at DC - max
28 V
Output voltage at DC - min
24 V
Rated output power
120 W
Residual ripple
< 50 mV / < 150 mV
Voltage tolerance
± 2 %, Rated output voltage

Sikkerhed

Current limitation
Overcurrent = 150 % of max. output power, at short-circuit, safety and safety features
Insulation resistance
4 kV AC (type test, input/output)
500 V AC (routine test, output)
3 kV AC (routine test, input/output)
1.5 kV AC (routine test, input)
1.5 kV AC (type test, input)
1.5 kV AC (type test, output)
Mean time between failures (MTBF)
> 800,000 h
Protection class
1 (with PE connection)

Terminalkapaciteter

Stripping length (main cable)
7 mm
Terminal capacity (flexible with ferrule AWG)
20 - 12
Terminal capacity (flexible with ferrule)
0.52 - 3.3 mm²
Tightening torque
0.5 Nm, Screw terminals

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.