Vidensøgning
Download dokument () af 20
We make what matters work*

173051
Modelkode: XTPPCAVC-H700W800

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (cable area), HxW=700x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173051
EAN
4015081696376
Product Length/Depth
125 mm
Product Height
655 mm
Product Width
710 mm
Product Weight
10.764 kg
Compliances
RoHS conform
Model Code
XTPPCAVC-H700W800

Additional information

RAL-number
0

Delivery program

Color
Stainless steel
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
700 mm
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation