Vidensøgning
Download dokument () af 20
We make what matters work*

173066

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=350x800mm, IP55, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173066
EAN
4015081696529
Product Length/Depth
29 mm
Product Height
340 mm
Product Width
792 mm
Product Weight
7.737 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H350W800

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation